www.sew-eurodrive.com

Login
You are here: Home > Documentation \ Software \ CAD > Documentation Result
Technical Documentation
  Order:
The following articles will be sent to you as quickly as possible (max. 15 pieces if documentation was ordered).
  Download:
If Acrobat Reader is installed (version 7), you can view a document by clicking on it with the right mouse button.
- Left Mouse Click: Display
Acrobat Reader
back to Support  
   
eDT 90L 6, without brake 6-pole, 60 Hz, category 2G (Zone 1 – Gas), temperature class T4, PTB 99 ATEX 3404/15 (EC Prototype Test Certificates in line with ATEX)
English (UK) German French English Dutch  

0,09 MB
03/2000

0,12 MB
03/2000

0,09 MB
03/2000

0,09 MB
03/2000
  
 
back to top