www.sew-eurodrive.com

Login
 
You are here: Home >
MOVITRAC® MC07B
Start Configurator
Videos
  Video: Activate Technology Function
  Video: Startup Standard Motor
Documentation
  Documentations for: MOVITRAC® MC07B
Software
  Software for: MOVITRAC® MC07B
Products


"Unit modularity" and "smaller dimensions" are two of the most important criteria when selecting a frequency inverter for a specific application. SEW-EURODRIVE is aware of these requirements and, as a result, has designed a compact and economic solution with its target-specific development of the MC07 series: MOVITRAC® MC07B – the next generation frequency inverter.

Your benefits:

 
MOVITRAC® MC07B
Line connection
Power range
200 ... 240 V / 1-phase
0.25 ... 2.2 kW
200 ... 240 V / 3-phase
0.25 ... 30 kW
380 ... 500 V / 3-phase
0.25 ... 75 kW
Application examples
Device variant:
Standard
Technology (application module)
Continuous movement/processing
Crushers
Yes
Yes
Conveyor belts
Yes
Yes
Chain conveyors
Yes
Yes
Fans
Yes
Yes
Pumps
Yes
Yes
Roller conveyors
Yes
Yes
Extruders
Yes
Yes
Mixers
Yes
Yes
Escalators
Yes
Yes
Centrifuges
Yes
Yes
Simple positioning
Metering pumps
No
Yes
Rotary tables
Limited
Yes
Trolleys
Limited
Yes
Hoists
Limited
Yes
Cranes
Limited
Yes
Transverse carriages
Limited
Yes
Dynamic positioning
Metering pumps
No
No
Handling systems
No
No
Motion control axes
No
No
SRS
No
No

Product features
Device variant
Standard
Technology (application module)
Line voltages
1 x AC 200 - 240 V (50/60 Hz)
Yes
Yes
2 x AC 200 - 240 V (50/60 Hz)
Yes
Yes
3 x AC 380 - 500 V (50/60 Hz)
Yes
Yes
Line types
IT
Yes
Yes
TN with directly grounded star point
Yes
Yes
TT with directly grounded star point
Yes
Yes
Control modes
Voltage frequency control V/f
Yes
Yes
Voltage mode flux control VFC
Yes
Yes
Current-controlled flux vector control CFC
No
No
Functions
Speed synchronization
Yes
Yes
Simple positioning
No
Yes
Flying start function
Yes
Yes
Free programming (IPOSplus)
Yes
Yes
DC braking
Yes
Yes
Hoisting function
Yes
Yes
Torque control
No
No
Energy efficiency
Energy-saving function
Yes
Yes
DC link connection
Limited
Limited
Regenerative power supply
Limited
Limited
Functional safety
PROFIsafe
Optional
Optional
STO
Yes
Yes
SS1
Limited
Limited
Communication types
CANopen
Yes
Yes
DeviceNet
Optional
Optional
EtherCAT
Optional
Optional
Ethernet/IP
Optional
Optional
Modbus TCP
Optional
Optional
PROFIBUS DPV1
Optional
Optional
PROFINET IO
Optional
Optional
Motor types
Asynchronous motors
Yes
Yes
High-frequency motors
Yes
Yes
LSPM motors
Yes
Yes
Motors in potentially explosive atmospheres
Yes
Yes
Servomotors
No
No
Synchronous motors
No
No
Encoder types
Absolute encoder
No
No
Incremental encoder
No
No
Resolver
No
No
SEW built-in encoder
No
Yes
Certifications
CE
Yes
Yes
cUL
Yes
Yes
UL
Yes
Yes
C-Tick
Yes
Yes

Options
Options
FBG11B
Plug-in keypad
UBP11A
Parameter module
DBG60B
Plain text keypad
FSC11B / FSC12B / FSE24B
Communication module for connecting MOVITRAC® MC07B via SBus / RS-485 / EtherCAT® for diagnostics and parameter setting via PC
FIO11B
Analog module with setpoint input, analog output and RS-485 interface
FIO21B
Digital module with 7 binary inputs and SBus connection
MBG11A
Setpoint adjuster
DFP21B / DFE24B / DFE32B / DFE33B / DFD11B
Fieldbus gateways either integrated or in separate housings: PROFIBUS DP-V1 / EtherCAT® / PROFINET IO / EtherNet/IP and Modbus TCP / DeviceNet (CANopen integrated in the basic unit)
UWS11A / UWS21B / USB11A
Interface adapter
MOVI-PLC®
Motion control programmable in IEC 61331 with powerful libraries
Technology version with IPOSplus® programming and simple positioning application module
SafetyDRIVE: Integrated functional safety
Standard variant safe torque off (STO) up to PL d according to EN ISO 13849-1 for 3 x AC 230 V / 400 V units from 0.55 kW to 75 kW (230 V to 2.2 kW and 400 V to 4 kW as option)

Additional options

Accessories and options
MOVITOOLS® MotionStudio engineering software
MOVITOOLS® MotionStudio is a program package that lets you conveniently start up, parameterize and diagnose MOVITRAC® MC07B and MOVIDRIVE® MDX60/61B inverters.
MDR60A regenerative power supply
The MDR60A regenerative power supply unit can be used to supply several units with power using a central power supply connection. In regenerative mode, the power is fed back into the supply system. By using MDR60A, you can save power and installation costs.
Braking resistor type BW
BW series braking resistors are available for operating MOVITRAC® MC07B and MOVIDRIVE® MDX60/61B inverters as generators. Using an integrated temperature sensor, the resistor can be protected without external monitoring.
Line choke type ND
ND series line chokes increase the overvoltage protection of inverters. This is an important characteristic in rough industrial power supply systems, especially if the inverter is installed near a supply transformer.
Line filter type NF
NF type line filters are available for EMC compliant installation as specified by EN 55011. They suppress interference emissions on the line side of inverters. These line filters ensure that limit value class B is maintained on the supply end.
Output choke type HD
HD series output chokes suppress interference emitted from unshielded motor cables. They enable the motor to meet limit value class B requirements in accordance with EN 55011 in EMC-compliant installations. Output chokes provide an alternative to shielded motor cables in EMC-compliant installations.
Output filter type HF
HF series output filters are sine filters that smooth out the output voltage of inverters. Output filters are used for group drives to suppress discharge currents in motor cables and for long motor cables to prevent voltage peaks.

 
back to top